United Kingdom - English

Philips CorePro, LEDbulb, P45, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Glass

CorePro LEDLusterND6.5-60W P45 E27827CLG

Product Description

CorePro, LEDbulb, P45, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Glass, 124.00 lm/W, EEL E, PF 0.55, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002029092
Full order code: 871951434766300

Specifications

  • Cap base
    E27
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002029055 pdf 67.4 kB
Product information sheet
Product Information Sheet pdf 164.5 kB
Product leaflet
Localized commercial leaflet 929002029092 en_GB pdf 846.2 kB

Visuals

Product-Photographs-929002029092_EU
Multiple assets
Product-Diagrams-929002029092_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDLusterND6.5-60W P45 E27827CLG ies 2.3 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB