United Kingdom - English

Philips CorePro, LEDbulb, B35, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 h, Glass

CorePro LEDCandleND6.5-60W B35 E14827FRG

Product Description

CorePro, LEDbulb, B35, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 h, Glass, 124.00 lm/W, EEL E, PF 0.55, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002028292
Full order code: 871951434750200

Specifications

  • Cap base
    E14
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product