United Kingdom - English

Philips CorePro, LEDbulb, P45, 25 W, E27, 2700 K, 250 lm, CRI 80, 15000 h, Glass

CorePro LEDLuster ND 2.2-25W P45 E27 FRG

Product Description

CorePro, LEDbulb, P45, 25 W, E27, 2700 K, 250 lm, CRI 80, 15000 h, Glass, 113.00 lm/W, EEL E, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001345692
Full order code: 871951434683300

Specifications

  • Cap base
    E27
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product