United Kingdom - English

Philips MASTER Value, LEDbulb, G120, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 h, Glass

MAS VLE LEDBulb D5.9-60W E27 927 G120CLG

Product Description

MASTER Value, LEDbulb, G120, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 h, Glass, 136.00 lm/W, EEL D, PF 0.7, RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003059302
Full order code: 871951434798400

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003059302 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 186.0 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003059302 en_GB pdf 566.2 kB

Visuals

Product-Photographs-929003059302_EU
Multiple assets - Visuals
Product-Diagrams-929003059302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulb D5.9-60W E27 927 G120CLG IES 2.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-G120-COMF-8793345-Ref-929003059302 pdf 656.0 kB