Philips MASTER Value, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 90, 15000 h, Glass
MAS VLE LEDBulbD11.2-100W E27 927 A60FRG
Product Description
MASTER Value, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 90, 15000 h, Glass, 135.00 lm/W, EEL D, PF 0.7, RG0, IP65, SVM 0.4, PstLM 1
Specifications
- Cap base
- E27
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 20,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere
- Warranty period
- 2.5 years