Philips MASTER Value, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 h

MASVLELEDBulb D5.9-60W E27 927A60FR G UK

Product Description

MASTER Value, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 h, 136.00 lm/W, EEL D, PF 0.7, RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003057799
Full order code: 871951434786101

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003057702 pdf 68.0 kB
Product information sheet
Product Information Sheet pdf 186.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003057799 en_GB pdf 581.2 kB

Visuals

Product-Photographs-929003057799_EU
Multiple assets - Visuals
Product-Diagrams-929003057799_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MASVLELEDBulb D5.9-60W E27 927A60FR G UK IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB