United Kingdom - English

Philips MASTER Value, LEDbulb, A60, 100 W, B22, 2700 K, 1521 lm, CRI 90, 15000 h

MASVLE LEDBulbD10.5-100W B22A60 927FRGUK

Product Description

MASTER Value, LEDbulb, A60, 100 W, B22, 2700 K, 1521 lm, CRI 90, 15000 h, 144.00 lm/W, EEL D, PF 0.9, RG0, IP65, SVM 0.35, PstLM 0.9

Order code: 929003011899
Full order code: 871951432503601

Specifications

Cap base
B22
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003011802 pdf 68.2 kB
Product information sheet
Product Information Sheet pdf 185.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003011899 en_GB pdf 571.9 kB

Visuals

Product-Photographs-929003011899_EU
Multiple assets - Visuals
Product-Diagrams-929003011899_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MASVLE LEDBulbD10.5-100W B22A60 927FRGUK IES 2.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB