Philips MASTER Value, LEDbulb, G93, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 h, Glass

MAS VLE LEDBulb DT5.9-60W E27 927G93CL G

Product Description

MASTER Value, LEDbulb, G93, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 15000 h, Glass, 136.00 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003010902
Full order code: 871951432485500

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003010902 pdf 68.3 kB
Product information sheet
Product Information Sheet pdf 184.8 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003010902 en_GB pdf 563.8 kB

Visuals

Product-Photographs-929003010902_EU
Multiple assets - Visuals
Product-Diagrams-929003010902_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulb DT5.9-60W E27 927G93CL G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-ST64-G93-COMF-8793345-Ref-929003010702 pdf 663.4 kB