United Kingdom - English

Philips MASTER Value, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 90, 15000 h, Glass

MASVLE LEDBulbD5.9-60W B22A60 927FR G UK

Product Description

MASTER Value, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 90, 15000 h, Glass, 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.35, PstLM 0.9

Order code: 929003010699
Full order code: 871951432479401

Specifications

Cap base
B22
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003010602 pdf 67.3 kB
Product information sheet
Product Information Sheet pdf 182.7 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Product leaflet
Localized commercial leaflet 929003010699 en_GB pdf 564.9 kB

Visuals

Product-Photographs-929003010699_EU
Multiple assets - Visuals
Product-Diagrams-929003010699_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MASVLE LEDBulbD5.9-60W B22A60 927FR G UK IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB