Philips MASTER, LEDbulb, A60, 75 W, E27, 4000 K, 1095 lm, CRI 80, 50000 h, Glass

MAS LEDBulbND5.2-75W E27 840 A60 CL G UE

Product Description

MASTER, LEDbulb, A60, 75 W, E27, 4000 K, 1095 lm, CRI 80, 50000 h, Glass, 210 lm/W, EEL A, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003624702
Full order code: 872016918869300

Specifications

Cap base
E27
Nominal lifetime
50,000 h
Switching Cycle
500,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003624702 pdf 68.3 kB
Product information sheet
Product Information Sheet pdf 206.2 kB
Product leaflet
Localized commercial leaflet 929003624702 en_GB pdf 593.9 kB

Visuals

Product-Photographs-929003624702_EU
Multiple assets - Visuals
Product-Diagrams-929003624702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulbND5.2-75W E27 840 A60 CL G UE IES 2.3 kB

Other

Environmental product declaration
EPD-Philips-MASTER-UltraEfficient-LED-bulb-A-shape-COMF-8932020-Ref-929003623702 pdf 936.4 kB