Philips LEDbulb, A60, 60 W, B22, 2200 K, 2700 K, 806 lm, CRI 95, 25000 h, Glass

MAS LEDBulbDT5.9-60WB22 CRI95A60CL G UK

Product Description

LEDbulb, A60, 60 W, B22, 2200 K, 2700 K, 806 lm, CRI 95, 25000 h, Glass, 136 lm/W, EEL D, PF 0.6, RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929003799402
Full order code: 872016931097100

Specifications

Cap base
B22
Nominal lifetime
25,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003799402 pdf 66.5 kB
Product information sheet
Product Information Sheet pdf 177.5 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003799402 en_GB pdf 571.5 kB

Visuals

Product-Photographs-929003799402_EU
Multiple assets - Visuals
Product-Diagrams-929003799402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulbDT5.9-60WB22 CRI95A60CL G UK IES 3.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-bulbs-COMF-8793318-Ref-929003798602 pdf 775.1 kB