Philips LEDbulb, A60, 75 W, E27, 2200 K, 2700 K, 1055 lm, CRI 95, 25000 h, Glass

MAS LEDBulb DT7.2-75W E27 CRI95A60CL G

Product Description

LEDbulb, A60, 75 W, E27, 2200 K, 2700 K, 1055 lm, CRI 95, 25000 h, Glass, 146 lm/W, EEL D, PF 0.6, RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929003798702
Full order code: 872016931099500

Specifications

Cap base
E27
Nominal lifetime
25,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003798702 pdf 67.2 kB
Product information sheet
Product Information Sheet pdf 178.6 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003798702 en_GB pdf 582.4 kB

Visuals

Product-Photographs-929003798702_EU
Multiple assets - Visuals
Product-Diagrams-929003798702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulb DT7.2-75W E27 CRI95A60CL G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-bulbs-COMF-8793318-Ref-929003798602 pdf 775.1 kB