United Kingdom - English

Philips CorePro, LEDbulb, Stick, 68 W, E27, 3000 K, 950 lm, CRI 80, 15000 h, Plastic

CorePro LED Stick ND 9.5-68W T38 E27 830

Product Description

CorePro, LEDbulb, Stick, 68 W, E27, 3000 K, 950 lm, CRI 80, 15000 h, Plastic, 100.00 lm/W, EEL F, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1.0

Order code: 929001901402
Full order code: 871869681451200

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001901402 pdf 66.2 kB
Product information sheet
Product Information Sheet pdf 373.5 kB
Product leaflet
Localized commercial leaflet 929001901402 en_GB pdf 456.1 kB

Visuals

Product-Photographs-929001901402_EU
Multiple assets - Visuals
Product-Diagrams-929001901402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED Stick ND 9.5-68W T38 E27 830 ies 6.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Plastic-LEDbulbs-COMF-3322-Ref-929001901102 pdf 672.0 kB