United Kingdom - English

Philips CorePro, LEDbulb, T25, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 h

Corepro LED T25 ND 1.7-15W E14 827

Product Description

CorePro, LEDbulb, T25, 15 W, E14, 2700 K, 150 lm, CRI 80, 15000 h, 88.00 lm/W, EEL F, PF 0.4, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929001325702
Full order code: 871951438986100

Specifications

Cap base
E14
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001325755 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 1.4 MB
Product leaflet
Localized commercial leaflet 929001325702 en_GB pdf 553.6 kB

Visuals

Product-Photographs-929001325702_EU
Multiple assets - Visuals
Product-Diagrams-929001325702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LED T25 ND 1.7-15W E14 827 IES 5.2 kB

Other

Environmental product declaration
EPD-Philips-Candles&Lustres-Plastic-Candles&Lustres-Plastic-15k-Ref-929003767238 pdf 801.0 kB