United Kingdom - English

Philips CorePro, LEDbulb, A60, 60 W, B22, 3000 K, 806 lm, CRI 90, 15000 h, Plastic

CoreProLEDbulb ND 7.5-60W A60 B22 930 UK

Product Description

CorePro, LEDbulb, A60, 60 W, B22, 3000 K, 806 lm, CRI 90, 15000 h, Plastic, 107 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003543899
Full order code: 871951447660800

Specifications

  • Cap base
    B22
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product