Philips CorePro, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 90, 15000 h, Plastic

CorePro LEDbulb ND 8-60W A60 B22 927 UK

Product Description

CorePro, LEDbulb, A60, 60 W, B22, 2700 K, 806 lm, CRI 90, 15000 h, Plastic, 100 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003543799
Full order code: 871951444284900

Specifications

Cap base
B22
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003543799 pdf 67.9 kB
Product information sheet
Product Information Sheet pdf 182.4 kB
Product leaflet
Localized commercial leaflet 929003543799 en_GB pdf 563.7 kB

Visuals

Product-Photographs-929003543799_EU
Multiple assets - Visuals
Product-Diagrams-929003543799_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDbulb ND 8-60W A60 B22 927 UK IES 5.6 kB

Other

Environmental product declaration
EPD-Philips-Bulbs-Plastic-Ess-A-shape-ND-15k-1-Bulbs-Plastic-Ref-929002299507 pdf 976.7 kB