United Kingdom - English

Philips CorePro, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 h, Plastic

CoreProLEDbulb ND 4.9-40W A60 E27 927 UK

Product Description

CorePro, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 90, 15000 h, Plastic, 95 lm/W, EEL F, PF 0.4, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003542599
Full order code: 871951444288700

Specifications

  • Cap base
    E27
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Family

Product