United Kingdom - English

Philips CorePro, LEDbulb, A60M, 100 W, B22, 3000 K, 1521 lm, CRI 90, 15000 h

CorePro LEDbulb ND 13-100W A60 B22 930

Product Description

CorePro, LEDbulb, A60M, 100 W, B22, 3000 K, 1521 lm, CRI 90, 15000 h, 117.00 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.1

Order code: 929003004002
Full order code: 871951432978200

Specifications

  • Cap base
    B22
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere

Downloads

Family

Product