Philips CorePro, LEDbulb, A60, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 h, Plastic

LEDbulb ND 8-60W A60 E27 840 12CT

Product Description

CorePro, LEDbulb, A60, 60 W, E27, 4000 K, 806 lm, CRI 80, 15000 h, Plastic, 100 lm/W, EEL F, PF 0.6, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929002306309
Full order code: 872016932471800

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
50,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002306362 pdf 66.7 kB
Product information sheet
Product Information Sheet pdf 354.7 kB
Product leaflet
Localized commercial leaflet 929002306309 en_GB pdf 296.5 kB

Visuals

Product-Photographs-929002306309_EU
Multiple assets - Visuals
Product-Diagrams-929002306309_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDbulb ND 8-60W A60 E27 840 12CT IES 604 B

Other

Environmental product declaration
EPD-Philips-CorePro-Plastic-LEDbulbs-COMF-3322-Ref-929003774009 pdf 666.6 kB