Philips CorePro, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 h, Glass

CorePro LEDBulbND10.5-100W E27A60 827CLG

Product Description

CorePro, LEDbulb, A60, 100 W, E27, 2700 K, 1521 lm, CRI 80, 15000 h, Glass, 144 lm/W, EEL D, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002026192
Full order code: 871951434714400

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002026102 pdf 67.5 kB
Product information sheet
Product Information Sheet pdf 176.8 kB
Product leaflet
Localized commercial leaflet 929002026192 en_GB pdf 586.6 kB

Visuals

Product-Photographs-929002026192_EU
Multiple assets - Visuals
Product-Diagrams-929002026192_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND10.5-100W E27A60 827CLG ies 2.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB