Philips CorePro, LEDbulb, A60, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 h, Glass

CorePro LEDBulbND 8.5-75W E27 A60 827CLG

Product Description

CorePro, LEDbulb, A60, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 h, Glass, 124.00 lm/W, EEL E, PF 0.52, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002025492
Full order code: 871951434712000

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002025455 pdf 66.9 kB
Product information sheet
Product Information Sheet pdf 176.8 kB
Product leaflet
Localized commercial leaflet 929002025492 en_GB pdf 582.9 kB

Visuals

Product-Photographs-929002025492_EU
Multiple assets - Visuals
Product-Diagrams-929002025492_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND 8.5-75W E27 A60 827CLG ies 2.3 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB