Philips CorePro, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 h, Glass

CorePro LEDBulbND 4.3-40W E27 A60827 CLG

Product Description

CorePro, LEDbulb, A60, 40 W, E27, 2700 K, 470 lm, CRI 80, 15000 h, Glass, 109.00 lm/W, EEL F, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001890092
Full order code: 871951434716800

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001890002 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 180.1 kB
Product leaflet
Localized commercial leaflet 929001890092 en_GB pdf 314.8 kB

Visuals

Product-Photographs-929001890092_EU
Multiple assets - Visuals
Product-Diagrams-929001890092_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND 4.3-40W E27 A60827 CLG ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB