Philips CorePro, LEDbulb, ST64, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Glass

CorePro LEDBulbND 7-60W E27 ST64 827CL G

Product Description

CorePro, LEDbulb, ST64, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Glass, 115.00 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001387692
Full order code: 871951434675800

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001387692 pdf 67.7 kB
Product information sheet
Product Information Sheet pdf 167.9 kB
Product leaflet
Localized commercial leaflet 929001387692 en_GB pdf 309.5 kB

Visuals

Product-Photographs-929001387692_EU
Multiple assets - Visuals
Product-Diagrams-929001387692_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND 7-60W E27 ST64 827CL G ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB