Philips CorePro, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Glass

CorePro LEDBulbND 7-60W E27 WW A60 CL G

Product Description

CorePro, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 80, 15000 h, Glass, 115 lm/W, EEL E, PF 0.51, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001387362
Full order code: 871951438003500

Specifications

Cap base
E27
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001387395 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 161.9 kB
Product leaflet
Localized commercial leaflet 929001387362 en_GB pdf 312.4 kB

Visuals

Product-Photographs-929001387362_EU
Multiple assets - Visuals
Product-Diagrams-929001387362_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND 7-60W E27 WW A60 CL G ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB