United Kingdom - English

Pierlite Vandaprime waterproof, 30.5 W, L1310 mm, 4700 lm, 4000 K, CRI80, Wide beam, Clear, IP66, IK10, PUSH-IN | Push-in

VX200C 47S/840 PSU L1300 WB BR SRG6 PI5

Product Description

L1310 mm, Aluminium die-cast LM6 – alloy grade (EN AC-44300), Grey, Single layer powder coating, Bracket, Power supply unit (On/Off), 4700 lm, 30.5 W, 154 lm/W, 4000 K, (0.382, 0.378), CRI80, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level up to 6 kV, Push-in connector 5-pole

Order code: 910505106087
Full order code: 872110335398600

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - VX200C 47S/840 PSU L1300 WB BR SRG6 PI5 txt 4.5 kB

Brochures

Installation instructions
Installation instruction, Pierlite vandaprime VX200C, outdoor use pdf 897.1 kB

Visuals

Product-Photographs-910505106087_EU
Multiple assets - Visuals
Product-Diagrams-910505106087_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - VX200C 47S/840 PSU L1300 WB BR SRG6 PI5 IES
Revit file
VX200C 47S/840 PSU L1300 WB BR SRG6 PI5 910505106087 ZIP
Dialux
ULD File - VX200C 47S/840 PSU L1300 WB BR SRG6 PI5 ULD
Relux
ROLF File - VX200C 47S/840 PSU L1300 WB BR SRG6 PI5 ROLFZ
LDT
LDT File - VX200C 47S/840 PSU L1300 WB BR SRG6 PI5 LDT