Philips Pacific LED Gen5, Waterproof, 48.5 W, L1800 mm, 8000 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08, ATEX 2/22

WT492C 80S/840 PSD WB W5 L1800

Product Description

Waterproof, L1800 mm, Polycarbonate, White, Power supply unit with DALI interface, 8000 lm, 48.5 W, 165 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Cord with plug Wieland/Adels compatible 5-pole, Plug-in connector 5-pole Wieland/Adels compatible, Zone 2 and 22

Order code: 910925868707
Full order code: 871951462767300

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT492C 80S/840 PSD WB W5 L1800 txt 3.9 kB
Product leaflet
Localized commercial leaflet 910925868707 en_GB pdf 461.6 kB

Brochures

Installation instructions
Pacific LED gen5, ATEX 2/22, Installation Instruction pdf 1.3 MB

Visuals

Product-Photographs-910925868707_EU
Multiple assets - Visuals
Product-Diagrams-910925868707_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT492C 80S/840 PSD WB W5 L1800 IES
Revit file
WT492C 80S/840 PSD WB W5 L1800 910925868707 ZIP
Dialux
ULD File - WT492C 80S/840 PSD WB W5 L1800 ULD
Relux
ROLF File - WT492C 80S/840 PSD WB W5 L1800 ROLFZ
LDT
LDT File - WT492C 80S/840 PSD WB W5 L1800 LDT