Philips Pacific LED Gen5, Waterproof, 15.2 W, L700 mm, 2300 lm, 4000 K, Wide beam, Clear, IP66, IK08

WT490C 23S/840 PSU HE WB PI5 L700

Product Description

Waterproof, L700 mm, Polycarbonate, White, Power supply unit (On/Off), 2300 lm, 15.2 W, 151 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925868287
Full order code: 871951462352100

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - WT490C 23S/840 PSU HE WB PI5 L700 txt 3.9 kB
Product leaflet
Localized commercial leaflet 910925868287 en_GB pdf 391.5 kB

Brochures

Installation instructions
Pacific LED gen5 Installation instruction pdf 1.4 MB

Visuals

Product-Photographs-910925868287_EU
Multiple assets - Visuals
Product-Diagrams-910925868287_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT490C 23S/840 PSU HE WB PI5 L700 IES
Revit file
WT490C 23S/840 PSU HE WB PI5 L700 910925868287 ZIP
Dialux
ULD File - WT490C 23S/840 PSU HE WB PI5 L700 ULD
Relux
ROLF File - WT490C 23S/840 PSU HE WB PI5 L700 ROLFZ
LDT
LDT File - WT490C 23S/840 PSU HE WB PI5 L700 LDT