Philips Pacific LED Gen5 Value, Waterproof, 29.8 W, L1200 mm, 4200 lm, 4000 K, Wide beam, Clear, IP66, IK08
WT475C 42S/840 PSU WB L1200
Product Description
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 4200 lm, 29.8 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years