Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 22 W, L1200 mm, 2400 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready, EL-ready

WT065C G3 LED24S/840 PSU L1200 ELR BN

Product Description

(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 2400 lm, 22 W, 109 lm/W, 4000 K, (0.38,0.38)SDCM<=5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting ready (through compatible battery kit accessory)

Order code: 911401870385
Full order code: 872016951509399

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401870385 en_GB pdf 660.2 kB

Brochures

Installation instructions
Manual Instruction, Ledinaire waterproof WT065C EL ready pdf 4.5 MB

Visuals

Product-Photographs-911401870385_EU
Multiple assets - Visuals
Product-Diagrams-911401870385_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT065C G3 LED24S/840 PSU L1200 ELR BN ies 7.6 kB