Philips Ledinaire Waterproof WT065C, All-in, 53 W, 30 W, L1500 mm, 4100 lm, 6800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready

WT065C LED41_68S/840 PSU L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 4100 lm, 6800 lm, 53 W, 30 W, 146 lm/W, 135 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401815285
Full order code: 872016950022899

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
No
Lighting Technology
LED
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401815285 en_GB pdf 499.1 kB

Brochures

Installation instructions
Ledinaire waterproof WT065C All-in, Manual Instruction pdf 4.6 MB

Visuals

Product-Photographs-911401815285_EU
Multiple assets - Visuals
Product-Diagrams-911401815285_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT065C LED41_68S/840 PSU L1500 zip 3.8 kB
LDT
LDT File - WT065C LED41_68S/840 PSU L1500 zip 1.4 kB

Other

Environmental product declaration
EPD Philips Ledinaire Waterproof WT065C LED41 68S 840 PSU L1500 911401815285 pdf 624.4 kB