United Kingdom - English

Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 44 W, L1800 mm, 4400 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready, EL-ready

WT065C LED44S/840 PSU L1800 ELR BN

Product Description

(in brown Eco Packaging), L1800 mm, Polycarbonate, Grey, Power supply unit (On/Off), 4400 lm, 44 W, 100 lm/W, 4000 K, (0.38,0.38)SDCM<=5, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting ready (through compatible battery kit accessory)

Order code: 911401808085
Full order code: 871951496387099

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401808085 en_GB pdf 378.8 kB

Brochures

Installation instructions
Manual Instruction, Ledinaire waterproof WT065C EL ready pdf 3.0 MB

Visuals

Product-Photographs-911401808085_EU
Multiple assets
Product-Diagrams-911401808085_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT065C LED44S/840 PSU L1800 ELR BN ies 7.5 kB