Philips Ledinaire Waterproof Tube Housing, L1500 mm, IP65, IK08

WT050C 2xTLED L1500

Product Description

L1500 mm, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II

Order code: 911401807681
Full order code: 871016336605099

Specifications

Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401807681 en_GB pdf 231.6 kB

Brochures

Installation instructions
Installation Instruction, Ledinaire Empty Tube Housing pdf 6.0 MB

Visuals

Product-Photographs-911401807681_EU
Multiple assets - Visuals
Product-Diagrams-911401807681_EU
Multiple assets - Visuals