Philips Ledinaire waterproof EcoSet

Trusted performance. Every day.

Products

Product family information

Description

The Philips Ledinaire waterproof EcoSet (WT075) introduces a unique plug-and-play wireless solution. This waterproof LED lighting offers an easy way to unlock more energy savings compared with on/off systems and enables simple automated lighting in parking garages. Our latest innovation enables our waterproof LED lighting luminaires to work with an external AC-powered microwave sensor to detect motion and daylight. These additional external lighting sensors trigger automated dimming of the luminaire. Setup is very simple, your lights are ready to use as soon as installed in the ceiling. What's even better – Ledinaire EcoSet contributes to a feeling of safety in parking spaces. Lights remain dimmed when not in use; enabling energy savings yet safety for visitors in parking spaces. A win-win.

Benefits

  • Elevated energy savings

  • Good quality and easy to use

Features

  • Output: 4800 lm, 6800lm, 4000K

  • Efficacy: up to 135 lm/W

Applications

  • Car parks

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire waterproof EcoSet en_GB pdf 312.1 kB

Visuals

Family-Photographs-Ledinaire waterproof EcoSet
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Ledinaire waterproof EcoSet
Multiple assets - Software Plugins