Philips Ledinaire waterproof EcoSet, 35 W, L1200 mm, 4800 lm, 4000 K, Wireless, EcoSet, Symmetrical, Opal, IP65, IK08
WT075C 48S/840 ESW L1200 EcoSet
Product Description
L1200 mm, Polycarbonate, Grey, Wireless driver for EcoSet, 4800 lm, 35 W, 137 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole
Specifications
- Number of gear units Unit
- Driver included Yes
- Service Tag No
- Value ladder Value
- Warranty period 5 years