Philips CoreLine waterproof gen3, All-in, 75 W, 43 W, L1500 mm, 7000 lm, 8600 lm, 10000 lm, 12000 lm, 4000 K, Symmetrical, Clear, IP66, IK08, EL-ready
WT120C G3 70_86_100_120S/840 PSU L1500
New
Product Description
L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 7000 lm, 8600 lm, 10000 lm, 12000 lm, 75 W, 43 W, 163 lm/W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Emergency lighting ready (through compatible battery kit accessory)