Philips CoreLine tubular waterproof
CoreLine tubular waterproof: easy installation. Excellent illumination.
Products
Product family information
Description
The CoreLine Tubular Waterproof delivers on the CoreLine promise of innovative, easy-to-use and high-quality luminaires. A reliable, efficient luminaire with a very long lifetime, the CoreLine Tubular Waterproof comes in two versions to meet various needs. The ammonia-resistant and sealed luminaire (PMMA tube) is suitable for animal lighting, livestock and food applications, while the PC version offers a modern and industrial design that is suitable for a wide range of general lighting applications. Both versions come with significant dust, water and impact protection, making them relevant for specific applications. CoreLine Tubular Waterproof WT210C luminaires promise energy savings and less maintenance. At the same time, they can be installed in next to no time and without tools, thanks to pre-installed through-wiring and an external connector, which mean the luminaire does not require opening. These waterproof lighting solutions are flexible to mount on ceilings or suspended in both indoor and outdoor environments.
Benefits
Saves on energy and maintenance costs
Quick, toolless installation on ceilings or suspension-mounted (indoors and outdoors)
Features
WT210C available in 2 versions: ammonia-resistant, sealed PMMA and Polycarbonate Cover (PC)
High water, dust and impact protection: IP67/IP69K/IK06 (PMMA), IP68/IK10 (PC)