Product Description
L1500 mm, Polycarbonate, White, Power supply unit (On/Off), 7000 lm, 54 W, 130 lm/W, 4000 K, (0.38,0.38)SDCM3, Very wide beam, Opal, Polycarbonate, IP68 | Dust penetration-protected, pressure watertight, IK10 | 20 J vandal-resistant, Safety class I, Push-in connector 3-pole, Feed-through wiring 1-phase