Philips SmartBalance wall-mounted, Direct and Indirect, 49 W, 5300 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC
WL484W 53S/930 DEIA D/I SW SI
Product Description
Direct and Indirect, Aluminium, White, Dali dimming Interact System ready external for central emergency lighting, 5300 lm, 49 W, 108 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Opal, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, 2 push-in connectors 5-pole, DC operated central emergency lighting
Specifications
- Number of gear units
- 2 units
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Warranty period
- 5 years