Philips SmartBalance wall-mounted, Direct and Indirect, 46 W, 5300 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

WL484W 53S/940 DEIA D/I SW WH

Product Description

Direct and Indirect, Aluminium, White, Dali dimming Interact System ready external for central emergency lighting, 5300 lm, 46 W, 114 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Opal, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, 2 push-in connectors 5-pole, DC operated central emergency lighting

Order code: 910505106572
Full order code: 872110339018900

Specifications

Number of gear units
2 units
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505106572 en_GB pdf 301.5 kB

Brochures

Installation instructions
SmartBalance WM MI pdf 4.6 MB

Visuals

Product-Photographs-910505106572_EU
Multiple assets - Visuals
Product-Diagrams-910505106572_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL484W 53S/940 DEIA D/I SW WH ies 60.1 kB