Philips Ledinaire Wall-mounted gen2

Proven quality. Effortless installation. Every time. Your reliable and affordable choice for every job

Products

Product family information

Description

Upgrade your lighting with Philips Ledinaire All-in wall-mounted luminaires. These wall-mounted luminaires offer exceptional flexibility of application and installation. All-in feature provides up to three lumen packages and three colour temperature options in one luminaire. Installers can easily fit the luminaire according to the application need on site. And the easy installation process makes them the perfect choice for any area, whether you're an installer looking for a hassle-free solution or a business owner seeking to reduce energy costs. Integrated sensor options allow further energy savings with dip switch dimming choices during periods of no occupancy and when daylight levels are adequate in the application. Experience the benefits of effortless installation, high efficiency, and versatile lighting, with Ledinaire wall-mounted.

Benefits

  • Philips quality and reliability

  • Suitable for indoor and outdoor applications

Features

  • WL070V: high protection IP65/IK08, one size (⌀300mm)

  • WL070V: multi-lumen (1100lm-1700lm) and multi-CCT (3000K-4000K-6000K)

Applications

  • Offices
  • Car parks
  • Corridors
  • Staircases

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire Wall-mounted gen2 en_GB pdf 561.7 kB

Visuals

Family-Photographs-Ledinaire Wall-mounted gen2
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
Ledinaire wall-mounted WL070V gen2 PSU MDU zip 5.4 kB
Family IES collection
Ledinaire wall-mounted WL060V gen2 PSU D350 zip 5.4 kB
Family IES collection
Ledinaire wall-mounted WL060V gen2 PSU MDU D350 zip 5.4 kB
Family IES collection
Ledinaire wall-mounted WL070V gen2 PSU zip 5.3 kB