Philips GreenSpace Evo Mini Wallmount, 3D printed, 18.9 W, 2.600 lm, 3000 K, CRI>90, Wireless, Interact Ready

WL322W 12S/PW930 WIA HMB FG GR482

Product Description

Polycarbonate, Grey, Wireless driver Interact System-ready, 2.600 lm, 18.9 W, 137 lm/W, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole

Order code: 910505104921
Full order code: 872016983810900

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Unclassified
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104921 en_GB pdf 974.4 kB

Brochures

Installation instructions
Installation instructions WL321W WL322W GreenSpace Evo Mini Wallmount pdf 967.1 kB

Visuals

Product-Photographs-910505104921_EU
Multiple assets - Visuals
Product-Diagrams-910505104921_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WL322W 12S/PW930 WIA HMB FG GR482 IES
Dialux
ULD File - WL322W 12S/PW930 WIA HMB FG GR482 ULD
Relux
ROLF File - WL322W 12S/PW930 WIA HMB FG GR482 ROLFZ
LDT
LDT File - WL322W 12S/PW930 WIA HMB FG GR482 LDT