United Kingdom - English

Philips Maxos universal, Trunking light unit, 48.5 W, L1517 mm, 6800 lm, 4000 K, DALI, Opal, Opal, White

LL515S 68S/840 PSD O-PC UNIV TW3 WH

Product Description

Trunking light unit, L1517 mm, Steel, White, Power supply unit with DALI interface, 6800 lm, 48.5 W, 140 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870072
Full order code: 872016947399700

Specifications

Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870072 en_GB pdf 220.9 kB

Brochures

Installation instructions
Maxos universal MI pdf 877.2 kB

Visuals

Product-Photographs-910925870072_EU
Multiple assets - Visuals
Product-Diagrams-910925870072_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL515S 68S/840 PSD O-PC UNIV TW3 WH zip 48.9 kB