Philips Maxos universal, Trunking light unit, 33.5 W, L1517 mm, 4700 lm, 4000 K, Opal, Opal, White
LL515S 27_33_40_47S/840O-PCPSU UNIVTW3WH
Product Description
Trunking light unit, L1517 mm, Steel, White, Power supply unit (On/Off), 4700 lm, 33.5 W, 140 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Warranty period
- 5 years
- Sustainability rating
- Unclassified