Philips Maxos universal, Trunking light unit, 50 W, L1517 mm, 8000 lm, 4000 K, DALI, Wide beam, Textured, White, IP20
LL515S 80S/840 PSD WB UNIV TW3 WH
Product Description
Trunking light unit, L1517 mm, Steel, White, Signal white (RAL9003), Triple-layer spray paint, Power supply unit with DALI interface, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Service Tag
- Yes
- Lighting Technology
- LED
- Warranty period
- 5 years
- Sustainability rating
- Unclassified