United Kingdom - English

Philips Maxos universal, Trunking light unit, 25 W, L1517 mm, 4200 lm, 4000 K, DALI, Wide beam, Textured, White, IP20

LL515S 42S/840 PSD WB UNIV TW3 WH

Product Description

Trunking light unit, L1517 mm, Steel, White, Signal white (RAL9003), Triple-layer spray paint, Power supply unit with DALI interface, 4200 lm, 25 W, 168 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase

Order code: 910925869511
Full order code: 871951477300400

Specifications

Number of gear units
Unit
Driver included
Yes
Service Tag
Yes
Lighting Technology
LED
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925869511 en_GB pdf 281.7 kB

Brochures

Installation instructions
Maxos universal MI pdf 877.2 kB

Visuals

Product-Photographs-910925869511_EU
Multiple assets - Visuals
Product-Diagrams-910925869511_EU
Multiple assets - Visuals