Philips Maxos unify, Trunking light unit, UltraEfficient, 56 W, 1478 mm, 10500 lm, 4000 K, DALI, Interact Ready, Narrow beam, Textured, Black, IP20

LL551X 105S/840 UE DIA NB BK

Product Description

Trunking light unit, UltraEfficient, 1478 mm, Steel, Black, Signal black (RAL9004), Dali dimming Interact System ready, 10500 lm, 56 W, 188 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole

Order code: 910925870849
Full order code: 872016995502800

Specifications

Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870849 en_GB pdf 416.7 kB

Brochures

Installation instructions
Maxos unify Installation instruction pdf 2.1 MB

Visuals

Product-Photographs-910925870849_EU
Multiple assets - Visuals
Product-Diagrams-910925870849_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL551X 105S/840 UE DIA NB BK IES
Revit file
LL551X 105S/840 UE DIA NB BK 910925870849 ZIP
Dialux
ULD File - LL551X 105S/840 UE DIA NB BK ULD
Relux
ROLF File - LL551X 105S/840 UE DIA NB BK ROLFZ
LDT
LDT File - LL551X 105S/840 UE DIA NB BK LDT