Philips 4MX400 | Maxos LED Retrofit for TTX400, LED80S | LED Module, system flux 8000 lm, 840 neutral white, Power supply unit with DALI interface, Wide beam, White
4MX400 581 LED80S/840 PSD WB WH
Product Description
Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 8000 lm, 48 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Specifications
- Lamp family code
- LED80S [LED Module, system flux 8000 lm]
- Light source replaceable
- No
- Number of gear units
- Unit
- Gear
- -
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years