Philips Maxos fusion, Trunking light unit, 50 W, L1138 mm, 8000 lm, 4000 K, DALI, Wide beam, White, IP20

LL512X LED80S/840 PSD WB 7 WH HE

Product Description

Trunking light unit, L1138 mm, Steel, White, Power supply unit with DALI interface, 8000 lm, 50 W, 160 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925869743
Full order code: 871951478919700

Specifications

Light source replaceable
No
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - LL512X LED80S/840 PSD WB 7 WH HE txt 3.6 kB
Product leaflet
Localized commercial leaflet 910925869743 en_GB pdf 280.0 kB

Brochures

Installation instructions
Maxos fusion panel installation pdf 1.7 MB

Visuals

Product-Photographs-910925869743_EU
Multiple assets - Visuals
Product-Diagrams-910925869743_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LL512X LED80S/840 PSD WB 7 WH HE IES
Revit file
LL512X LED80S/840 PSD WB 7 WH HE 910925869743 ZIP
Dialux
ULD File - LL512X LED80S/840 PSD WB 7 WH HE ULD
Relux
ROLF File - LL512X LED80S/840 PSD WB 7 WH HE ROLFZ
LDT
LDT File - LL512X LED80S/840 PSD WB 7 WH HE LDT