Philips Maxos fusion, Trunking light unit, Xtra (lm/W and lifetime), 91 W, L2276 mm, 16000 lm, 4000 K, DALI, Narrow beam, Textured, White, IP20
LL523X LED160S/840 PSD NB 7 WH XA
Product Description
Trunking light unit, Xtra (lm/W and lifetime), L2276 mm, Steel, White, Power supply unit with DALI interface, 16000 lm, 91 W, 176 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Light source replaceable
- No
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service Tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years