Philips TrueLine, suspended, 67 W, 2810x55 mm; H88 mm, SM2, 9400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, TP(b), EL-DC
SP532P 94S/940 DEIA SM2 L2810 WH
Product Description
2810x55 mm; H88 mm, Aluminium, White, Signal white (RAL9003), Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 9400 lm, 67 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units
- Unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service Tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years